NIKON Eclipse L200 NWL860 und Labortisch
Kompletter Mikroskoparbeitsplatz
Available: Immediately
1 unit @ Best Price
CATEGORY: Wafer Inspection Microscopes
YEAR: 2000
Villach, Austria
SPECS
| Manufacturer | Nikon |
| Model | Eclipse L200 und NWL860 |
| Accessories | Kompletter Arbeitsplatz inklusive Tisch |
| Other Information | no spare parts |
| Power Requirements | 230 V 50 Hz 1 Phase |
| CE Marked | YES |
| Year of Manufacture | 2000 |
| Condition | Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment