Lam Rainbow 4500
Area: ETC
No Spareparts
Date of availability: immediately
The equipment is packed
1 unit @ Best Price
MAKE: LAM Research Corp.
MODEL: Lam Rainbow 4500
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | LAM Research Corp. |
| Model | Lam Rainbow 4500 |
| Description | Plasma Etch Tool |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 150 mm |
| Condition | Good |
| Year of Manufacture | 1995 |
| Power Requirements | 200-208 V 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment