ITEM ID: 262655

Automated WET Benches – DNS Wet Station

DNS NANOSPRAY

1 unit @ Best Price

MAKE: DNS

MODEL: SS-80BWAR

CONDITION: As-Is

CATEGORY: Other Wafer Cleaners

YEAR: 2007

Kulim, Malaysia

SPECS

Manufacturer DNS
Model SS-80BWAR
Year of Manufacture 2007
Condition Poor
Exterior Dimensions
Width 59.843 in (152.0 cm)
Depth 119.685 in (304.0 cm)
Height 67.717 in (172.0 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment