ASM Furnace Vertical - OFENV12D
OFENV12D Furnace with 2 Tubes
1x Reactor Dot. Poly Low Pressure
1x Reactor Atmosphere WET-OXID
1 unit @ Best Price
MAKE: ASM
MODEL: ASSY A400
CATEGORY: Vertical Diffusion Furnaces
Villach, Austria
SPECS
| Manufacturer | ASM |
| Model | ASSY A400 |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Number of Cassette Platforms | 24 |
| Robot Manufacturer/Model | Genmark |
| Controller Manufacturer/Model | Genmark |
| Interface | RS 232 |
| Process Gases | SiH4; Ph3; O2; H2; N2;HCl |
| Accessories | All components in package existing and included |
| Power Requirements | 200-230 V 50/60 Hz |
| CE Marked | YES |
| Year of Manufacture | 2001 |
| Condition | Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment