ITEM ID: 256661

MET Thermawave Optiprobe 5240 8"

MET Thermawave Optiprobe 5240

1 unit @ Best Price

MAKE: KLA Tencor

MODEL: Optiprobe5240

CONDITION: As-Is

CATEGORY: Miscellaneous Metrology Equipment

YEAR: 2000

Kulim, Malaysia

SPECS

Manufacturer KLA Tencor
Model Optiprobe5240
Description MET Thermawave Optiprobe 5240
Condition Poor
Year of Manufacture 2000
Exterior Dimensions
Width 46.969 in (119.3 cm)
Depth 66.260 in (168.3 cm)
Height 66.614 in (169.2 cm)
Weight 4,588 lb (2,081 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment