ITEM ID: 256630

Swissline Die Sorter (Pick & Place)

Transferring die from sawn wafer (mounted frame) to tape and reel.

Location is at Infineon Penang.

1 unit @ Best Price

MAKE: Alphasem

MODEL: SL9001

CONDITION: Excellent

CATEGORY: Other Assembly / Hybrid

YEAR: 1998

George Town, Malaysia

SPECS

Manufacturer Alphasem
Model SL9001
Power Requirements 115 V 12.5 A
Year of Manufacture 1998
Condition Excellent

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment