ASM Furnace Advance - OFENV06C
ASM Furnace Vertical - Advance 400
2 Reactors atmospheric
available: now
1 unit @ Best Price
CATEGORY: Vertical Diffusion Furnaces
YEAR: 1999
Villach, Austria
SPECS
| Manufacturer | ASM |
| Model | Advance 400 |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 150 mm |
| Robot Manufacturer/Model | Genmark |
| Controller Manufacturer/Model | Genmark |
| Interface | RS 232 |
| Process Gases | N2; O2 |
| Accessories | All components in package existing and in package included |
| Year of Manufacture | 1999 |
| Condition | Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment