ITEM ID: 255501

ASM Furnace Vertical - OFENV05C

ASM Furnace Vertical - Advance 400

2 Reactor atmospheric

Robot defect and need service 

1 unit @ Best Price

MAKE: ASM

MODEL: Advance 400

CONDITION: Good

CATEGORY: Vertical Diffusion Furnaces

YEAR: 2008

Villach, Austria

SPECS

Manufacturer ASM
Model Advance 400
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 200 mm
Number of Cassette Platforms 24
Robot Manufacturer/Model Genmark
Controller Manufacturer/Model Genmark
Interface RS 232
Process Gases N2; H2
Other Information

Genmark Roboter defect;

Fast Ramp

CE Marked YES
Year of Manufacture 2008
Condition Good

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment