ITEM ID: 255371

InkJet Printer (Süss ACS200)

Süss Micro Tec ACS200 Gen 3

1 unit @ Best Price

MAKE: Suss MicroTec

MODEL: ACS200 Gen3

CONDITION: New

CATEGORY: Other Wafer Fabrication Equipment

YEAR: 2021

Regensburg, Germany

SPECS

Manufacturer Suss MicroTec
Model ACS200 Gen3
Description InkJet Printer
Accessories

no

Other Information

no

Condition Like New
Year of Manufacture 2021
Power Requirements 380 V 7.0 A 16.0 A(2) 50 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment