ITEM ID: 255150

Etching Plant DES-PremiumLine

We offer a SCHMID DES-PremiumLine from inlet to outlet. Included in the offer is the complete DES-PremiumLine build of 14 individual modules, piping, wastewater buffer, pumps, valves, sensory, control cabinet, PC and spare parts. There are two wastewater buffer, one for the development/stripping modules and one for the etching modules.

14 units @ 80.000,00 € each

MAKE: SCHMID Group Gebr. S

MODEL: PremiumLine

CONDITION: Very Good

CATEGORY: Other Items and Mixed Lots

YEAR: 2010

Warstein, Deutschland

SPECS

Manufacturer SCHMID Group Gebr. S
Model PremiumLine
Description DES-PremiumLine
Year of Manufacture 2010
Condition Very Good
Power Requirements 380 V 93.0 A 50 Hz 3 Phase
Accessories

Various spare parts: pumps, brackets, angle pieces for piping, pipes, screws, washers, sensory

A complete list can be provided if you are interested in buying.

Other Information

The development part consists of an input module followed by two development modules and a cascade-rinse module with 4 cascades (Moduls 1-4). The development modules were operated with sodium carbonate. The first developer is equipped with an oscillation unit. The effective length for both developers is 0.75 m.

The etching part consists of an inspection module following the etcher, post-etcher and a 4 cascade-rinse module (Moduls 5-8). The etching modules were operated with copper (II)-chloride with hydrochloric acid and hydrogen peroxide. The etcher is equipped with an oscillation unit. The effective length for both etchers is 1.3 m. The stripping part consists of an inspection module, stripping module, post-stripping module, an 4 cascade-rinse module, dryer and outlet. The stripping modules were operated with potassium hydroxide. The effective length for both etchers is 1.25 m.

Exterior Dimensions
Width 11,500.000 in (29,210.0 cm)
Depth 184.000 in (467.4 cm)
Height 151.000 in (383.5 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment