PFP2
Demounter - deinstalled
1 unit @ Best Price
MAKE: Nitto
MODEL: PFP2
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | Nitto |
| Model | PFP2 |
| Description | Demounter |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Condition | Good |
| Year of Manufacture | 1997 |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment