Kardex Shuttle Xp
Kardex Shuttle XP with many Trays
1 unit @ Best Price
CATEGORY: Other Items and Mixed Lots
YEAR: 2014
Villach, Austria
SPECS
| Manufacturer | Kardex |
| Model | Shuttle XP |
| Year of Manufacture | 2014 |
| Condition | Excellent |
| Exterior Dimensions | |
| Width | 156.693 in (398.0 cm) |
| Depth | 124.016 in (315.0 cm) |
| Height | 275.984 in (701.0 cm) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment