ITEM ID: 248938

Kardex Shuttle Xp

Kardex Shuttle XP with  many Trays

1 unit @ Best Price

MAKE: Kardex

MODEL: Shuttle XP

CONDITION: Excellent

CATEGORY: Other Items and Mixed Lots

YEAR: 2014

Villach, Austria

SPECS

Manufacturer Kardex
Model Shuttle XP
Year of Manufacture 2014
Condition Excellent
Exterior Dimensions
Width 156.693 in (398.0 cm)
Depth 124.016 in (315.0 cm)
Height 275.984 in (701.0 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment