ITEM ID: 244510

REFLOW OVEN soldering station_essemtec RO06

REFLOW OVEN  soldering station

1 unit @ 15.530,00 €

MAKE: ESSEM TEC

MODEL: Convection Reflow Oven

CONDITION: Good

CATEGORY: Burn-In Ovens

YEAR: 2016

Malacca, Malaysia

SPECS

Manufacturer ESSEM TEC
Model Convection Reflow Oven
Description REFLOW OVEN soldering station
Year of Manufacture 2016
Condition Good
Exterior Dimensions
Width 24.016 in (61.0 cm)
Depth 35.827 in (91.0 cm)
Height 16.929 in (43.0 cm)
Weight 331 lb (150 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment