Burn In Oven System
Burn In Oven System
1 unit @ Best Price
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 2017
Regensburg, Germany
SPECS
| Manufacturer | EDA Industries (Asia | ||||||
| Model | SM-24 FH150C | ||||||
| Description | SP40-Burn In Oven System (4th set) | ||||||
| Accessories |
| ||||||
| Condition | Good | ||||||
| Year of Manufacture | 2017 | ||||||
| Exterior Dimensions | |||||||
| Width | 201.000 in (510.5 cm) | ||||||
| Depth | 220.000 in (558.8 cm) | ||||||
| Height | 1,700.000 in (4,318.0 cm) | ||||||
| Weight | 1,800 lb (816 kg) | ||||||
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment