NOMURA SUPER BUBBLER 3
2 units @ Best Price each
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 2004
Regensburg, Germany
SPECS
| Manufacturer | Nomura Micro Science |
| Model | NDB-3 |
| Description | BU004 and BU005 |
| Other Information | Max. Inlet water pressure : 0.5 Mpa Max Inlet CO2 gas pressure : 0.7 mpa Max. Inlet Water flow rate : 2000 L/hour |
| Condition | Good |
| Year of Manufacture | 2004 |
| Power Requirements | 220/240 V 3.0 A 1 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment