Item ID: 241153 1 Offered at Best Price TESCAN TS5136XM Scanning Electron Microscope c/w OXFORD EDS TESCAN TS5136XM Scanning Electron Microscope c/w OXFORD INCA ENERGY 200 Energy Dispersive X-Ray Unit Price Unstated Number of Units 1 Manufacturer TESCAN Model TS5136XM Description TESCAN TS5136XM Scanning Electron Microscope Accessories Equip with OXFORD INCA ENERGY 200 Energy Dispersive X-Ray Model: INCA 200 Serial Number: 2249 Other Information In working condition, clear image below 4kX and EDX Power Requirements 200-240 V 50/60 Hz 1 Phase Year of Manufacture 2004 Condition Fair Exterior Dimensions Width 98.425 in (250.0 cm) Depth 70.866 in (180.0 cm) Height 86.614 in (220.0 cm) Weight 661 lb (300 kg) Serial Number(s)VG1480474MY Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
TESCAN TS5136XM Scanning Electron Microscope c/w OXFORD INCA ENERGY 200 Energy Dispersive X-Ray
Equip with OXFORD INCA ENERGY 200 Energy Dispersive X-Ray
Model: INCA 200
Serial Number: 2249
In working condition, clear image below 4kX and EDX
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.