Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Mask & Reticle Mfg   Plate Cleaners    View    Search-by-Specs   

FULL DESCRIPTION of Item 240589

in Spin Rinse Dryers
Item ID: 240589

Offered 1 Offered at Best Price


Semitool Spin Rinser Dryer (2010)

Single Spin Rinser Dryer as tabletop unit (s. attached picture). The system is still in use, therefore there is the possibility for a sale on inspection.

Capable of processing up to 6" wafers, delivery of additional accessories possible (p.e. wafercarriers and adapters)

Semitool Spin Rinser Dryer (2010)
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Semitool
Model see attached type lable
Substrate Size 4" / 5" / 6"
Wafer Size 150 mm
Wafer Size Range 
  Minimum 100 mm
  Maximum 150 mm
Accessories 

Capable of processing up to 6" wafers, delivery of additional accessories possible (p.e. wafercarriers and adapters).

CE Marked YES
Year of Manufacture 2010
Condition Excellent
Serial Number(s)seeattachedtypelable

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment