Shinkawa WIREBOND
Wirebond is functioning.
Shinkawa UTC-1000, Gold Wirebonder.
1 unit @ Best Price
CATEGORY: Other Items and Mixed Lots
YEAR: 2002
Regensburg, Germany
SPECS
| Model | Shinkawa UTC-1000, Gold Wirebonder. |
| Year of Manufacture | 2002 |
| Condition | Good |
| Power Requirements | 220 V 50/60 Hz |
| Other Information | AC 220 V Input ( 100 VAC ± 5%), Single Phase 50 / 60Hz |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment