TPRTSK040 - UF200A High-precision Test Equipment
The UF200A is a high-precision test equipment used in semiconductor testing
1 unit @ Best Price
CATEGORY: Automatic Wafer Probers
YEAR: 2005
Kulim, Malaysia
SPECS
| Manufacturer | Accretech |
| Year of Manufacture | 2005 |
| Condition | Poor |
| Exterior Dimensions | |
| Width | 109.200 in (277.4 cm) |
| Depth | 110.100 in (279.7 cm) |
| Height | 88.700 in (225.3 cm) |
| Weight | 800 lb (363 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment