ITEM ID: 270066

TPRTSK021 - UF200A High-precision Test Equipment

The UF200A is a high-precision test equipment used in semiconductor testing

1 unit @ Best Price

MAKE: Accretech

MODEL:

CONDITION: As-Is

CATEGORY: Automatic Wafer Probers

YEAR: 2006

Kulim, Malaysia

SPECS

Manufacturer Accretech
Year of Manufacture 2006
Condition Poor
Exterior Dimensions
Width 109.200 in (277.4 cm)
Depth 110.100 in (279.7 cm)
Height 88.700 in (225.3 cm)
Weight 800 lb (363 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment