TFTA56509 - Teradyne A565 High-speed Wafer Tester
The Teradyne A565 is a high-speed wafer tester used for precise electrical testing of semiconductor wafers in chip production.
1 unit @ Best Price
CATEGORY: Digital Test Systems
YEAR: 1997
Kulim, Malaysia
SPECS
| Manufacturer | Teradyne |
| Year of Manufacture | 1997 |
| Condition | Good |
| Exterior Dimensions | |
| Width | 66.929 in (170.0 cm) |
| Depth | 33.465 in (85.0 cm) |
| Height | 86.614 in (220.0 cm) |
| Weight | 2,425 lb (1,100 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment