ITEM ID: 269688

TFTA56517 - Teradyne A565 High-speed Wafer Tester

The Teradyne A565 is a high-speed wafer tester used for precise electrical testing of semiconductor wafers in chip production.

1 unit @ Best Price

MAKE: Teradyne

MODEL:

CONDITION: As-Is

CATEGORY: Digital Test Systems

YEAR: 2003

Kulim, Malaysia

SPECS

Manufacturer Teradyne
Year of Manufacture 2003
Condition Poor
Exterior Dimensions
Width 66.929 in (170.0 cm)
Depth 33.465 in (85.0 cm)
Height 86.614 in (220.0 cm)
Weight 2,425 lb (1,100 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment