ITEM ID: 269676

ESPEC-ARG-0680

Process: Freeze

Procedure: Cryo 

Size: 12''

condition: very good, working

tool in storage 

1 unit @ Best Price

MAKE: Espec

MODEL: ARG-0680

CONDITION: Very Good

Dresden, Germany

SPECS

Manufacturer Espec
Model ARG-0680
Wafer Size Range
Minimum 300 mm
Maximum 300 mm
Other Information

in storage

Condition Very Good
Year of Manufacture 2015
CE Marked YES
Exterior Dimensions
Width 41.339 in (105.0 cm)
Depth 88.583 in (225.0 cm)
Height 76.772 in (195.0 cm)
Weight 1,698 lb (770 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment