MATTSON-SHS2800
Process: RTP Procedure: Anneal
Size: 8''
condition: good, working
1 unit @ Best Price
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 1995
Dresden, Germany
SPECS
| Manufacturer | Mattson Technology |
| Model | SHS2800 |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Condition | Good |
| Year of Manufacture | 1995 |
| Exterior Dimensions | |
| Width | 52.756 in (134.0 cm) |
| Depth | 82.874 in (210.5 cm) |
| Height | 50.591 in (128.5 cm) |
| Weight | 1,411 lb (640 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment