ITEM ID: 269667

MATTSON-SHS2800

Process: RTP

Procedur: Anneal 

Size: 8''

condition: good, working

1 unit @ Best Price

MAKE: Mattson Technology

MODEL: SHS2800

CONDITION: Good

Dresden, Germany

SPECS

Manufacturer Mattson Technology
Model SHS2800
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Condition Good
Year of Manufacture 1995
CE Marked YES
Exterior Dimensions
Width 52.756 in (134.0 cm)
Depth 82.874 in (210.5 cm)
Height 50.591 in (128.5 cm)
Weight 1,411 lb (640 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment