ITEM ID: 269664

SEMITOOL-SEMITHERM-VTP1500

Process: Anneal

Procedure: Oxid

Size: 8''

condition: good, working

1 unit @ Best Price

MAKE: Semi-Tool

MODEL: SEMITHERM-VTP1500

CONDITION: Good

Dresden, Germany

SPECS

Manufacturer Semi-Tool
Model SEMITHERM-VTP1500
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Condition Good
Year of Manufacture 1996
CE Marked YES
Exterior Dimensions
Width 44.094 in (112.0 cm)
Depth 76.378 in (194.0 cm)
Height 101.969 in (259.0 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment