SPT-AVP8
Process: Anneal
Procedure: oxid
size 8''
condition: good, working
additional: X86 upgrade with flat screen, H2 and HCl gas sensors, LED lights
1 unit @ Best Price
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 1996
Dresden, Germany
SPECS
| Manufacturer | SPT |
| Model | AVP8 |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Condition | Good |
| Year of Manufacture | 1996 |
| CE Marked | YES |
| Exterior Dimensions | |
| Width | 45.669 in (116.0 cm) |
| Depth | 115.354 in (293.0 cm) |
| Height | 105.118 in (267.0 cm) |
| Weight | 5,562 lb (2,523 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment