ESPEC - ARG-0680
Process: freeze
Procedure: Cryo
12''
condition very good, working
Tool in Storage
1 unit @ Best Price
MAKE: Espec
MODEL: ARG-0680
Dresden, Germany
SPECS
| Manufacturer | Espec |
| Model | ARG-0680 |
| Wafer Size Range | |
| Minimum | 300 mm |
| Maximum | 300 mm |
| Other Information | in storage |
| Condition | Very Good |
| Year of Manufacture | 2017 |
| CE Marked | YES |
| Exterior Dimensions | |
| Width | 41.339 in (105.0 cm) |
| Depth | 88.780 in (225.5 cm) |
| Height | 76.969 in (195.5 cm) |
| Weight | 1,720 lb (780 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment