ITEM ID: 269632

TPRTSK123 - UF200 high-precision test equipment

The UF200 is a high-precision test equipment used in semiconductor testing

1 unit @ Best Price

MAKE: Accretech

MODEL:

CONDITION: Good

CATEGORY: Automatic Wafer Probers

YEAR: 2004

Kulim, Malaysia

SPECS

Manufacturer Accretech
Year of Manufacture 2004
Condition Good
Exterior Dimensions
Width 42.992 in (109.2 cm)
Depth 43.346 in (110.1 cm)
Height 34.921 in (88.7 cm)
Weight 1,764 lb (800 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment