TPRTSK045 - UF200A high-precision test equipment
The UF200A is a high-precision test equipment used in semiconductor testing
1 unit @ Best Price
CATEGORY: Automatic Wafer Probers
YEAR: 2005
Kulim, Malaysia
SPECS
| Manufacturer | Accretech |
| Year of Manufacture | 2005 |
| Condition | Good |
| Exterior Dimensions | |
| Width | 42.992 in (109.2 cm) |
| Depth | 43.346 in (110.1 cm) |
| Height | 34.921 in (88.7 cm) |
| Weight | 1,764 lb (800 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment