ONTO Spectra-200XL 8"
Tool located in clean room, working for its purpose
Deficits: Video SystemProcessINSPEC-OOIProcedureDD-MACRO
1 unit @ Best Price
MAKE: ONTO
MODEL: Spectra-200XL
CATEGORY: Miscellaneous Metrology Equipment
Dresden, Germany
SPECS
| Manufacturer | ONTO |
| Model | Spectra-200XL |
| Description | FILMTHICKNES |
| Condition | Poor |
| Year of Manufacture | 2001 |
| Exterior Dimensions | |
| Width | 70.866 in (180.0 cm) |
| Depth | 47.244 in (120.0 cm) |
| Height | 78.740 in (200.0 cm) |
| Weight | 1,102 lb (500 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment