ITEM ID: 268336

KLA-RS75 inspection, resistivity

8''

condition poor, repair needed

1 unit @ Best Price

MAKE: KLA -Tencor

MODEL: RS75

CONDITION: As-Is

Dresden, Germany

SPECS

Manufacturer KLA -Tencor
Model RS75
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Condition Poor
Year of Manufacture 1996
CE Marked YES
Exterior Dimensions
Width 55.118 in (140.0 cm)
Depth 47.244 in (120.0 cm)
Height 51.181 in (130.0 cm)
Weight 882 lb (400 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment