Exposure Tool ASML 8" AT1200B
Exposure Tool still in production, located in cleanroom
Excimer Laser type: CYMER XLA165
1 unit @ Best Price
MAKE: ASML
MODEL: AT1200B
CATEGORY: Other Lithography Exposure Tools
Dresden, Germany
SPECS
| Manufacturer | ASML |
| Model | AT1200B |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Accessories | Excimer Laser type: CYMER XLA165 |
| Other Information | still in production |
| Year of Manufacture | 2003 |
| Condition | Good |
| CE Marked | YES |
| Exterior Dimensions | |
| Width | 82.677 in (210.0 cm) |
| Depth | 179.528 in (456.0 cm) |
| Height | 88.189 in (224.0 cm) |
| Weight | 18,408 lb (8,350 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment