ETCL45X02
ETCL45X02
1 unit @ Best Price
CATEGORY: Other Items and Mixed Lots
YEAR: 1997
Kulim, Malaysia
SPECS
| Manufacturer | LAM Research Corp. |
| Year of Manufacture | 1997 |
| Condition | Poor |
| Exterior Dimensions | |
| Width | 63.780 in (162.0 cm) |
| Depth | 83.858 in (213.0 cm) |
| Height | 91.732 in (233.0 cm) |
| Weight | 270 lb (122 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment