ITEM ID: 268174

ETCL45X02

ETCL45X02

1 unit @ Best Price

Kulim, Malaysia

SPECS

Manufacturer LAM Research Corp.
Year of Manufacture 1997
Condition Poor
Exterior Dimensions
Width 63.780 in (162.0 cm)
Depth 83.858 in (213.0 cm)
Height 91.732 in (233.0 cm)
Weight 270 lb (122 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment