ITEM ID: 267679

Mechatronic MRR200 Ring Removal Tool

Mechatronic MRR200 Ring Removal Tool

1 unit @ Best Price

Kulim, Malaysia

SPECS

Manufacturer Mechatronics Systemt
Condition Fair
Year of Manufacture 2011
Exterior Dimensions
Width 68.661 in (174.4 cm)
Depth 74.331 in (188.8 cm)
Height 82.913 in (210.6 cm)
Weight 1,323 lb (600 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment