Mechatronic MRR200 Ring Removal Tool
Mechatronic MRR200 Ring Removal Tool
1 unit @ Best Price
MAKE: Mechatronics Systemt
MODEL:
Kulim, Malaysia
SPECS
| Manufacturer | Mechatronics Systemt |
| Condition | Fair |
| Year of Manufacture | 2011 |
| Exterior Dimensions | |
| Width | 68.661 in (174.4 cm) |
| Depth | 74.331 in (188.8 cm) |
| Height | 82.913 in (210.6 cm) |
| Weight | 1,323 lb (600 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment