ITEM ID: 263248

TAZMO MOUNTER 3

1 unit @ Best Price

MAKE: Tazmo Co.,Ltd.

MODEL: Tazmo Mounter 3

CONDITION: Good

CATEGORY: Film/Wafer Mounters

YEAR: 2009

Villach, Austria

SPECS

Manufacturer Tazmo Co.,Ltd.
Model Tazmo Mounter 3
Description WSS8101M
Accessories
Spare parts list: see Excel file
Robot handler - original (carbon)
Motor for SC1 spincup
Extended Description Details at Verkauf Teile_MOUNTER-3_Käufer.xlsx
Condition Good
Year of Manufacture 2009
Power Requirements 208 V 21.0 A 15.0 A(2) 50/60 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment