ITEM ID: 257563

Kokusai Furnace Vertron Revolution (Brand-New)

Brand-New and absolute unused Kokusai large batch deposition equipment

Useable for 

  • Thin film deposition
  • CVD/oxide film deposition

  • Platform V3J3N

  • Wafer size 200mm
  • Original planned (not used) process name: HQ-SiO
  • Product Wafer Load Size:100
  • Process Temperature Range: 600-750 C
  • Main Body ~ Utility Box (L): 2000 mm
  •  See also Kokusai Webpage

1 unit @ Best Price

MAKE:

MODEL: DJ-853V-8BL3

CONDITION: New

CATEGORY: Other Ovens

YEAR: 2023

Austin, TX US

SPECS

Model DJ-853V-8BL3
Other Information

Equipment is professional packaged, crated in OEM shell and stored in Austin USA.

Warranty period has not started. Will be sold far under original procurement price.

Year of Manufacture 2023
Condition New-Never Used

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment