ITEM ID: 256632

DRIR 2000

Die level inspection on tape & reel.

Location at Infineon Penang.

1 unit @ Best Price

MAKE: Exclusive Master

MODEL: DRIR 2000

CONDITION: Excellent

CATEGORY: Other Optical Inspection

YEAR: 2014

George Town, Malaysia

SPECS

Manufacturer Exclusive Master
Model DRIR 2000
Power Requirements 240 V 13.0 A
Year of Manufacture 2014
Condition Excellent

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment