ITEM ID: 256631

Tape Tray Inspection System

Die level inspection on tape & reel and waffle plate.

Location at Infineon Penang.

1 unit @ Best Price

MAKE: Exclusive Master

MODEL: TTI 1000

CONDITION: Excellent

CATEGORY: Other Optical Inspection

YEAR: 2016

George Town, Malaysia

SPECS

Manufacturer Exclusive Master
Model TTI 1000
Power Requirements 230 V 13.0 A
Year of Manufacture 2016
Condition Excellent

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment