SPECS
| Manufacturer | Tazmo Co.,Ltd. |
| Model | Tazmo Mounter 4 |
| Description | TWS-M3111 |
| Other Information | Software Version TWS-M3111 Electric Schematic Number 81152323 |
| Condition | Very Good |
| Year of Manufacture | 2011 |
| Power Requirements | 220 V 13.0 A 75.0 A(2) 50/60 Hz 3 Phase |
| Weight | 3,757 lb (1,704 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment