ITEM ID: 255919

Switchgear Blk 4

4 nos of switchgears

4 units @ Best Price each

MAKE: Siemens

MODEL: O/G-1

CONDITION: Good

Malacca, Malaysia

SPECS

Manufacturer Siemens
Model O/G-1
Description 120537/1
Condition Good
Year of Manufacture 1995
Exterior Dimensions
Width 180.000 in (457.2 cm)
Depth 68.000 in (172.7 cm)
Height 220.000 in (558.8 cm)
Weight 10,000 lb (4,536 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment