Switchgear Blk 4
4 nos of switchgears
4 units @ Best Price each
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 1995
Malacca, Malaysia
SPECS
| Manufacturer | Siemens |
| Model | O/G-1 |
| Description | 120537/1 |
| Condition | Good |
| Year of Manufacture | 1995 |
| Exterior Dimensions | |
| Width | 180.000 in (457.2 cm) |
| Depth | 68.000 in (172.7 cm) |
| Height | 220.000 in (558.8 cm) |
| Weight | 10,000 lb (4,536 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment