ITEM ID: 255918

Switchgear Blk 3 GF

Have 5 nos of switchgears

5 units @ Best Price each

MAKE: ABB

MODEL: ABB

CONDITION: Good

Malacca, Malaysia

SPECS

Manufacturer ABB
Model ABB
Description VD4
Condition Good
Year of Manufacture 1996
Exterior Dimensions
Width 70.866 in (180.0 cm)
Depth 26.772 in (68.0 cm)
Height 86.614 in (220.0 cm)
Weight 22,046 lb (10,000 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment