Switchgear Blk 3 GF
Have 5 nos of switchgears
5 units @ Best Price each
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 1996
Malacca, Malaysia
SPECS
| Manufacturer | ABB |
| Model | ABB |
| Description | VD4 |
| Condition | Good |
| Year of Manufacture | 1996 |
| Exterior Dimensions | |
| Width | 70.866 in (180.0 cm) |
| Depth | 26.772 in (68.0 cm) |
| Height | 86.614 in (220.0 cm) |
| Weight | 22,046 lb (10,000 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment