ITEM ID: 254740

Mounter 2

1 unit @ Best Price

MAKE: Tazmo Co.,Ltd.

MODEL: Mounter 2 Glass

CONDITION: Good

CATEGORY: Film/Wafer Mounters

YEAR: 2008

Villach, Austria

SPECS

Manufacturer Tazmo Co.,Ltd.
Model Mounter 2 Glass
Description Mounter 2 Glass
Condition Good
Year of Manufacture 2008
Power Requirements 220 V 24.0 A 15.0 A(2) 50 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment