ITEM ID: 254479

Transformer 91, 92 & 93

3 unit of transformer

1. Brand 1 - Pauwels Trafo

Type – Oil Type

Serial No – 9013515

Rated Capacity – 1500kVA

Year – 1990

2. Brand 2 – EWT

Type – Oil Type

Serial No – D1410

Rated Capacity – 1500kVA

Year – 1996

3. Brand 3 – Charoen Chai

Type – Oil Type

Serial No – 95568

Rated Capacity – 1250kVA

Year – 1996

3 units @ 48.000,00 € each

MAKE: Pauwels

MODEL: IEC76

CONDITION: Good

Regensburg, Germany

SPECS

Manufacturer pauwels
Model IEC76
Condition Good
Year of Manufacture 1990
Exterior Dimensions
Width 82.677 in (210.0 cm)
Depth 55.118 in (140.0 cm)
Height 190.000 in (482.6 cm)
Weight 22,487 lb (10,200 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment