Transformer 91, 92 & 93
3 unit of transformer
1. Brand 1 - Pauwels Trafo
Type – Oil Type
Serial No – 9013515
Rated Capacity – 1500kVA
Year – 1990
2. Brand 2 – EWT
Type – Oil Type
Serial No – D1410
Rated Capacity – 1500kVA
Year – 1996
3. Brand 3 – Charoen Chai
Type – Oil Type
Serial No – 95568
Rated Capacity – 1250kVA
Year – 1996
3 units @ 48.000,00 € each
CATEGORY: Other Semiconductor Manufacturing Equipment
YEAR: 1990
Regensburg, Germany
SPECS
| Manufacturer | pauwels |
| Model | IEC76 |
| Condition | Good |
| Year of Manufacture | 1990 |
| Exterior Dimensions | |
| Width | 82.677 in (210.0 cm) |
| Depth | 55.118 in (140.0 cm) |
| Height | 190.000 in (482.6 cm) |
| Weight | 22,487 lb (10,200 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment